CPCI Serial R3.0 System With Pluggable PSU, 4 U, 9 Slot, With Rear I/O
4 U CompactPCI Serial R3.0 System, with vertical Card Cage for nine 3 U Boards and one 3U Pluggable Power Supply.
Features
- System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG CPCI‐S.0 R3.0
- Supports PCIe Gen 4, 10 Gbase-T, S-ATA 3 and USB 3.2 Gen 2
- Ethernet interface is 10GBASE-KR and 10GBASE-T capable and 25GBASE-KR ready
- System with vertical card cage. For Board format 3U
- Backplane 9 slot, 3U CompactPCI Serial (single star Ethernet topology), System slot left
- Heat dissipation via 1 U hot-swap fan unit
- Retrofittable air filter
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Shielded 19" chassis, Al; perforated top cover and base plate; front handles | 1 | |
| 10 | Display for monitoring the alarms | 1 | |
| 11 | Reset Button | 1 | |
| 12 | Cable harness to connect all system components | 1 | |
| 2 | Slot at front; IEEE guide rails incl. ESD clips (ESD clips fitted at bottom front), for vertical board mounting (3 U, 160 mm deep) | 9 | |
| 3 | Slot at rear; IEEE guide rails incl. ESD clips (ESD clips fitted at bottom), for vertical mounting of rear I/O boards (3 U, 80 mm deep) | 9 | |
| 4 | CompactPCI Serial backplane for 3 U boards; 9 slot, system slot left (part no. 23007-769) | 1 | |
| 5 | Power backplane, 3 U, 8 HP with 2 x Powrblade connector (part no. 23098-397) | 1 | |
| 6 | 19" PSU, 300 W, 3 U, 8 HP (part no. 11098-538) | 2 | |
| 7 | AC input module, 3 U, 8 HP; A/C line filter, max. current 10 A | 2 | |
| 8 | Hot-swap fan tray, pull-out, 1 U, 3 × 12 VDC fans | 1 | |
| 9 | FCM, Fan Control Modul | 1 | 
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock | 
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
             
             
     
     
     
     
     
     
     
     
    