Skip to main content
Please Select Your Country/Language Preferences

PH0241.jpg image Hover to magnify image or click to enlarge

Ground Mesh

Prefabricated ground mesh from nVent ERICO is a convenient, efficient and economical means of improving grounding systems at facilities with high voltage installations and wherever large area grounds are required. Equipotential mesh reduces step potentials at power plants and substations, and effectively minimizes ground plane fluctuations at communications antenna sites. Wire mesh is also an excellent ground screen, reflector and electronic shield for large facilities.

Prefabricated ground mesh is also easy to install, as no digging or trenching is required. Simply unroll over the ground, interconnect by welding to adjacent sections of mesh using nVent ERICO Cadweld, then weld to the main ground grid in substations or weld to ground rods. The mesh may be covered with a layer of earth or crushed stone depending on the application.

The nVent ERICO Cadweld process provides a rapid and economical method of interconnecting mesh in the field. The resulting weld is permanent and corrosion resistant, and has a current carrying capacity equal to that of the conductor.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Net Weight (kg) per 93 Square Meters (1,000 Square Feet)
Conductor Spacing (W2 x L2) Copper-clad Steel Conductor (AWG) Solid Copper Wire (AWG)
#6 #8 #10 #6 #8 #10
51 mm x 51 mm 403 kg 253 kg 159 kg 442 kg 276 kg 174 kg
102 mm x 102 mm 201 kg 127 kg 79 kg 221 kg 138 kg 87 kg
152 mm x 152 mm 134 kg 84 kg 53 kg 147 kg 92 kg 58 kg
203 mm x 203 mm 101 kg 63 kg 40 kg 110 kg 69 kg 44 kg
305 mm x 305 mm 67 kg 42 kg 27 kg 74 kg 46 kg 29 kg
610 mm x 610 mm 34 kg 21 kg 13 kg 41 kg 23 kg 15 kg
Add 34 kg per roll for approximate shipping weight.

Diagrams

Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy