Trapeze Sway Brace, Pipe
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Trapeze Sway Brace, Pipe
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
  
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
       Related Products
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Seismically braces trapeze hangers
- Retrofit ability allows for the brace to be installed after the trapeze assembly is installed
- Works with brace members of schedule 40 pipe, EMT conduit, and rigid conduit
- One wrench size fits all required hardware, eliminating the need to change tools
- Shear-off head helps ensure correct torque and simplifies inspection
- FM Specification Tested with the following brace members: 1-2 in Sch40 Pipe, 1 in EMT Conduit, and 1 in Rigid Conduit
Specifications
| FM Loads | |||||
| Part Number | Brace Member | Horizontal Capacity per Installation Angle from Vertical | |||
| 30° - 44° | 45° - 59° | 60° - 74° | 75° - 90° | ||
| CSBR1 | EN 10255 H | 3360 N | 4930 N | 7730 N | 7730 N | 
Flyer
Installation Manual / Instruction Sheet
Certifications

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.