Strut Cantilever Arm Type AA, Slotted
Hover to magnify image or click to enlarge
Strut Cantilever Arm Type AA, Slotted
Details
Resources
CAD
Related Products
Features
- Channel welded back to back
- Welded on flat mounting plate
Specifications
| Strut Type | AA (3 1/4" x 1 5/8") |
| Strut Type | AA (83 x 41 mm) |
| Finish | Hot-Dip Galvanized |
| Material | Steel |
| Thickness (T) | 0.1" |
| E | 0.31" |
| A | 0.87" |
| B | 1.61" |
| D | 2" |
| Thickness (T) | 2.5 mm |
| C | 3.23" |
| E | 8 mm |
| Y | 14 x 27 mm |
| A | 22 mm |
| B | 41 mm |
| D | 50 mm |
| C | 82 mm |
Brochure
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.