nVent CADDY Pyramid ST Fixed Strut Support


nVent CADDY Pyramid ST Fixed Strut Support
The nVent CADDY Pyramid ST Fixed Strut Support offers a simple and adaptable solution for mounting electrical and mechanical services on commercial rooftops. This support system is engineered to evenly distribute weight across the base, ensuring optimal load management. Additionally, the foam pad on the underside provides a low-abrasion interface that protects roof membranes, eliminating the need for a slip sheet.
Constructed with UV-stabilized base materials and hot-dip galvanized strut profiles, these supports deliver exceptional corrosion resistance. The standard strut profile attachment point accommodates a wide range of components, including conduit, pipe, and strut fasteners, allowing for secure and efficient installation.
Details
Application images
Resources
CAD
Features
- Effective load distribution across uneven surfaces
- Compatible with roof surfaces including single ply, bituminous, metal and spray foam
- Ready to use out-of-the-box, saving installation time and improving productivity
- Available in multiple sizes and load ratings for tailored applications
- Lightweight and easy to transport
- Hot-dip galvanized and UV stabilized for long-lasting performance
Specifications
Static Load Safety Factor | 3:1 |
Finish | Hot-Dip Galvanized |
Material | Polyethylene;Polypropylene;Steel |
Temperature | -45 to 65 °C |
Temperature | -50 to 150 °F |
Brochure
Installation Manual / Instruction Sheet
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.