HF Frame Type Plug-In Unit Body Tube
Hover to magnify image or click to enlarge
HF Frame Type Plug-In Unit Body Tube
The black HF body tube, for HF frame-type plug-in unit enables a user to insert PCBs.
Details
Resources
Features
- The black HF body tube, for HF frame-type plug-in unit enables a user to insert PCBs
- The tube offers a shielding against high-frequency radiation
- Module body with cooling Fins
- Plug-in unit can be mounted in a subrack or fitted laterally to a mounting plate with the slide nut
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Product Type | Cover |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.