Skip to main content

Please Select Your Country/Language Preferences

Mild steel combinable version, single door enclosure Hover to magnify image or click to enlarge

Modular with wide mounting plate, VME

The revolutionary combinable floor standing enclosure sets a new standard in terms of strength and ease of use. The difference is immediately apparent when the combinable floor standing enclosure arrives at the workshop. It is supplied on a pallet of the same size as the cabinet, so that assembly can take place before the pallet is removed. The wide mounting plate is on the outside so you can start work immediately. Can be used as a stand-alone unit or in integrated cabinet combinations.

Steel plate, combinable, with wide mounting plate

Read more Read less

Industry Standards

CE UKCA

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.