Basic Plastic Conduit Clip
        
        Hover to magnify image or click to enlarge
      
        Basic Plastic Conduit Clip
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Push-in installation of conduit
 - Compatible with plastic Push-In Insert or with a simple screw to easily accommodate a variety of structures including concrete, brick, metal decks and plywood
 - Snap-together clips can be easily assembled to limit the number of fixing points to structure
 - Non-flame propagating per IEC 61386-25
 - Passed 650°C glowing/hot-wire wire test per EN 60695-2
 - Halogen free
 - UV-stabilized
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.