Syspend 281-Max Intermediate Joint
Hover to magnify image or click to enlarge
Syspend 281-Max Intermediate Joint
Syspend 281-Max Intermediate Joint to join two horizontal tubes together for a longer run. Arm can be rotated or turned 300 degrees. Includes safety stop and maintenance-free bearing. Use of the Intermediate Joint reduces the system load capacity to 179 lb. (81.2 kg) at 3.3 ft. (1 m).
Details
Resources
Video
Features
- Set screws and gasket are included
- Two gray plastic cable access covers are included
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.