RatiopacPRO Style, Front Handles and Rear Circulating Trim, Standard Screwing
        
        Hover to magnify image or click to enlarge
      
        RatiopacPRO Style, Front Handles and Rear Circulating Trim, Standard Screwing
The versatile RatiopacPRO Style desktop case features a protective frame design, rubber strips, and various configuration options.
The Front and Rear Trims with Top & Bottom Rubber Strip option provides connector safeguarding and integrated stacking capability. The Circulated Rubber Strip design protects corner and is ideal for smaller mobile cases. For larger equipment, the Front Handle offers convenient carrying and rear connector protection.
Designed for 19" components with guide rails or proprietary components with a mounting plate, RatiopacPRO Style caters to your specific requirements.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Desktop case with protective frame design and front handles for a easy handling. Rear side with a circulating rubber strip to protect the enclosure during the transport
 - Case for 19" components (guide rails) or proprietary components (mounting plate)
 - To establish EMC-shielding, additional components need to be added to the enclosure
 - Front and rear side prepared for front panel mounting with collar screws and sleeves
 - Perforated bottom cover for air-cooling
 - No visible screws; cladding parts removable without tools
 - For board depth 160 mm, 220 mm, 280 mm and 340 mm (depending on case depth)
 
Specifications
| Product Type | Case | 
| Type | Case for Individual Electronic Components | 
| Product Family | RatiopacPRO Style | 
Certification
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.