PIU With Flat Front Panel Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Front Panel Type Front Panel for Handle (PIU) (28) Front Panel with Handle (PIU) (14) Handle Type Aluminum Profile (14) IEL (14) IET (14) Trapezoid, Static (14) Trapezoid, Type 1 (14) Trapezoid, Type 2 (14) View All View Less Mounting Screw-on Front EMC Shielding No Material Aluminum Front Finish Anodized Rear Finish Conductive Treated Edges No Rack Height 3U (22) 6U (20) View All View Less Apply Height 128.4mm (22) 261.8mm (20) View All View Less Apply Rack Width 3HP (2) 4HP (6) 5HP (6) 6HP (6) 7HP (5) 8HP (6) 10HP (6) 12HP (5) View All View Less Apply Width 14.9mm (2) 20mm (6) 25mm (6) 30.1mm (6) 35.2mm (5) 40.3mm (6) 50.5mm (6) 60.6mm (5) View All View Less Apply Complies With IEC 60297-3-101 IEEE 1101.1/11 (28) Filter1Filter applied: 1Category: PIU With Flat Front PanelView All Filters (1) SubcategoriesType IEL/ IET Front & Type 2 TrapezoidalDetailsType 1 TrapezoidalDetailsType Static TrapezoidalDetails