Skip to main content
Please Select Your Country/Language Preferences

PH35981.jpg image Hover to magnify image or click to enlarge

nVent LENTON Speed Sleeve Coupler

The nVent LENTON Speed Sleeve splice is a proven, quick and economical method of making compression-only splices in steel reinforced concrete projects. The system is designed to allow compressive loads to be transferred by aligning square cut reinforcing steel bar ends.

nVent LENTON Speed Sleeve is simple and easy to install. The small dimensions of the sleeve generally eliminate the need for additional concrete cover on the reinforcing steel because the sleeve is typically thinner than the column stirrups.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy