Straight Tube Section Feed-Through Fiberglass
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Straight Tube Section Feed-Through Fiberglass
Feed-Through Fiberglass Hinged-Cover, Type 12, 3R Straight Tube Sections are used for enclosing wire and cable in wireway runs. The temperature and chemically-resistant fiberglass protects in corrosive or dirty indoor or outdoor applications. Tubes are available in lengths from 12 inch to 120 inch.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Feed-Through Fiberglass Hinged-Cover, Type 12, 3R Straight Tube Sections are used for enclosing wire and cable in wireway runs
- The temperature and chemically-resistant fiberglass protects in corrosive or dirty indoor or outdoor applications
- Tubes are available in lengths from 12 inch to 120 inch
Specifications
| Color Code | ANSI 61 | 
| Material | Fiberglass | 
| Color | Gray | 
| Finish | Smooth Matte | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.