Straight Section Fiberglass Feed-Through Type 12 and 3R
Hover to magnify image or click to enlarge
Straight Section Fiberglass Feed-Through Type 12 and 3R
Fiberglass Feed-Through Wireway Type 12, 3R Straight Sections are used for enclosing wire and cable in wireway runs. The traditional closed-loop design has an opening on one side for easy access to wires and cables. The temperature and chemically-resistant fiberglass protects in corrosive or dirty indoor or outdoor applications. Sections are available in lengths from 12 inch to 60 inch.
Details
Resources
Features
- Fiberglass Feed-Through Wireway, Type 12, 3R Straight Sections are used for enclosing wire and cable in wireway runs
- The temperature and chemically-resistant fiberglass protects in corrosive or dirty indoor or outdoor applications
- Sections are available in lengths from 12 inch to 60 inch
- The traditional closed-loop design has an opening on one side for easy access to wires and cables
Specifications
| Color Code | ANSI 61 |
| Material | Fiberglass |
| Color | Gray |
| Finish | Smooth Matte |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.