Secondary door interlock kit, FMS


Secondary door interlock kit, FMS
This interlocking kit keeps the slave door locked until the master door has been is opened first.
Details
Benefits
Resources
Accessories
Features
- Description: Mounted to the slave door of both single and double door enclosures. Slave door is prevented from opening when master door is closed. This safety feature can be activated separately even when the main door interlocking device is not installed. One set per slave door is needed.
- Material: Zinc plated steel.
- Pack quantity: 1 set with mounting material.
Specifications
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.