Rack Mounting Angle L Style for 24-in. wide Wall-Mount
        
        Hover to magnify image or click to enlarge
      
        Rack Mounting Angle L Style for 24-in. wide Wall-Mount
Rack mounting angles are designed for standard 24-in. (610-mm) wide one-door, Wall-Mount Type 4 and 12 enclosures. A pair of pre-cut rack mounting angles are available for mounting 19-in. (483-mm) rack-mounted equipment. To install, drill small holes in the sides of the enclosure and bolt angles in place.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Rack mounting angles have mounting holes tapped #10-32 thread and spaced per EIA 310-D standard
 - All mounting hardware and instructions are furnished
 - Stainless steel external screws and sealing washers are provided to maintain original enclosure standards rating after installation
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.