Rack Angles 23-inch
Hover to magnify image or click to enlarge
Rack Angles 23-inch
23-in. Rack Angles are available for telecom applications. They fit directly into 700-mm wide frames or into 800-mm wide frames using frame reducing brackets. Rack Angles have 10-32 tapped holes. 23-inch Rack Angles are available with 1.00-inch vertical hole spacing.
Details
Resources
Features
- Furnished in pairs
- Tapped-Hole Rack Angles are constructed from 12 gauge conductive steel
- Rack Angles have 10-32 tapped holes
- Rack Angles fit directly into 700-mm wide frames, or 800-mm wide frames using frame reducing brackets (sold separately)
Specifications
| Finish | Plated |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.