Skip to main content

Please Select Your Country/Language Preferences

SSLegs Product Photo Hover to magnify image or click to enlarge

ProLine Stainless Steel Legs

Legs mount to the bottom of a solid base to elevate the enclosure 4 inches (100 mm) from the floor. The legs are appropriate for hose-down applications. Mounting hardware is included.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.