ProLine-PC Keyboard Compartment
Hover to magnify image or click to enlarge
ProLine-PC Keyboard Compartment
The Keyboard Compartment is a self-contained, sealed module that mounts to an accessory front opening. The lockable door is hinged along bottom edge and has pushbutton latches. PC keyboard rests on a ball-bearing glide shelf with a soft palm-rest. For PKBC6R, tray for mouse slides out from under the shelf. Seamless foam-in-place gasket on door assures a dust-tight seal. Door locks in position under extended shelf to secure shelf in open position. Hole and grommet in rear of compartment provide keyboard cable access into enclosure.
Details
Resources
Features
- Door is finished with RAL 9005 textured black polyester powder paint; Compartment is RAL 7035 textured light-gray polyester powder paint
- Lockable formed door is hinged along bottom edge and has pushbutton latches. Seamless foam-in-place gasket on door assures a dust-tight seal. Door locks in position under extended shelf to secure shelf in open position.
- PC keyboard rests on a ball-bearing glide shelf with a soft palm-rest. For PKBC6R, tray for mouse slides out from under the shelf.
- Hole and grommet in rear of compartment provide keyboard cable access into enclosure.
Specifications
| Thickness | 1.52mm |
| Thickness | 16ga |
| Color | Light Gray |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.