ProLine G2 Cable Entry Cabinets


ProLine G2 Cable Entry Cabinets
The Cable Entry Cabinet is a narrow, full-height cabinet attached to the side of a modular enclosure frame for cable management. The full-height side opening can be covered with a solid door or side cover. Closure plates are available to seal the top and bottom of the cable entry cabinet.
Details
Resources
Features
- 14 gauge (1.75mm) mild steel
- RAL 7035 textured light-gray polyester powder paint finish
- Foam-in-place gasket and optional accessories to maintain environmental integrity
- Open top and bottom of cabinet; closure plates sold separately
- Front opening of cabinet can be closed with either solid door or cover
Specifications
Thickness | 1.9mm |
Thickness | 14ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.