Skip to main content
Please Select Your Country/Language Preferences

PROLINEHandlsFlushBezel Product Photo Hover to magnify image or click to enlarge

ProLine Flush Bezels

Bezel with Insert: Can be used on any solid, window or disconnect door when a low-profile, tool-to-open operating mechanism is needed.

Small Bezel with Insert: Can be used in place of the small Flush Swing Handle when a low-profile, tool-to-open operating mechanism is needed.

Read more Read less Print This Page
Details

Features

Specifications

Color Jet Black
Color Code RAL 9005
Finish Textured
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.