ProLine Door Support Roller Kit
Hover to magnify image or click to enlarge
ProLine Door Support Roller Kit
The Door Support Roller Kit supports and aligns heavy doors. Kit is suitable for all solid doors and glass window doors. Kit is not recommended for use on solid doors with door bars removed or polycarbonate window doors. Drill points in window door brackets for mounting Door Stop Kit.
Details
Resources
Features
- Wheels are made of a black polyamide material
- Kit includes mounting hardware
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.