Medium Hinged-Cover with Recessed Handle Type 1
Hover to magnify image or click to enlarge
Medium Hinged-Cover with Recessed Handle Type 1
Medium Hinged-Cover with Recessed Handle, Type 1, have an easy-to-open recessed T-handle and meet basic functionality requirements for housing controls and instrumentation.
Industry Standards
UL 50, 50E Listed; Type 1; File No. E27567
cUL Listed per CSA C22.2 No. 40; Type 1; File No. E27567
NEMA/EEMAC Type 1
CSA, File No. 42184: Type 1
IEC 60529, IP30
Details
Resources
Features
- Butt hinges on door
- Mounting holes on back of enclosure
- Flush cover and offset body
- Recessed T-handle latch is flush with door
Specifications
| Color Code | ANSI 61 |
| Color | Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.