Floorpost with Junction Box for Syspend VHDS-Motion Arm
Hover to magnify image or click to enlarge
Floorpost with Junction Box for Syspend VHDS-Motion Arm
Floorpost with Junction Box provides a method for mounting the Syspend VHDS-Motion Arms when a structural surface is not available. It allows for a HMI enclosure attached to the Syspend VHDS-Motion Arms to be post-mounted.
Details
Resources
Features
- Tough, molded ABS junction box is contoured to fit the post and is fluted into the post to protect cables
- Heavy-wall 3.5-in. structural tube welded to a 12 x 12 x 3/8-in.-thick baseplate
- Provides a "rough-in" point and pull box for power and network field wiring
- Includes internal CAT5 coupler and finger-safe power terminals
- Two conduit knock-outs can be opened to either 1/2 in. or 3/4 in.
- Fully gasketed 16 gauge cover panel on junction box can be used for additional conduit attachment
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.