Skip to main content

Please Select Your Country/Language Preferences

Extreme Enclosure Gasket Replacement Kit Silicone photo Hover to magnify image or click to enlarge

Extreme Enclosure Gasket Replacement Kit Silicone

This is replacement gasket for WXD bulletin Extreme Environments Enclosures. The gasket is easily removed and replaced if damaged. Silicone material is great for most industrial and outdoor applications with a temperature range of -50 to 120°C (-58 to 248°F)

Read more Read less

Industry Standards

UL 508A Recognized; Type 12, 13, 3R, 4, 4X File No. E61997

cUL Recognized per CSA C22.2 No 94; Type 12, 13, 3R, 4, 4X File No. E61997

NEMA/EEMAC Type 12, 13, 3R, 4, 4X

ISO 20653, IP69k

IEC 60529, IP66, IP69

Meets NEMA Type 3RX requirements

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.