Extreme Enclosure Gasket Replacement Kit EPDM


Extreme Enclosure Gasket Replacement Kit EPDM
This is replacement gasket for WXD bulletin Extreme Environments Enclosures. The gasket is easily removed and replaced if damaged. EPDM material is great for most industrial and outdoor applications with a temperature range of -50 to 120°C (-58 to 248°F)
Industry Standards
UL 508A Recognized; Type 3R, 4, 4X File No. E61997
cUL Recognized per CSA C22.2 No 94; Type 3R, 4, 4X File No. E61997
UL and cUL Classified to IEC 60529, IP66, IP69; File No. E503705
NEMA/EEMAC Type 3R, 4, 4X
ISO 20653, IP69k
IEC 60529, IP66, IP69
Meets NEMA Type 3RX requirements
Details
Resources
Features
- Gasket is easily removed and replaced if damaged
- For most industrial and outdoor applications
- Temperature range of -50 to 120°C (-58 to 248°F)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.