Drip Shield Kit for Type 12 Enclosure
Hover to magnify image or click to enlarge
Drip Shield Kit for Type 12 Enclosure
Drip Shield Kit for Type 12 Enclosure protects door from dripping water and settling dust. Attaches quickly and easily to the enclosure with stainless steel screws and sealing washers (hardware is furnished). Stainless steel hinge pin and stainless steel door clamping assemblies are furnished to replace the standard hinge pin and door clamping assemblies.
Details
Resources
Features
- A tube of sealing compound is supplied with each kit
- Drip Shield Kit for Type 12 Enclosure is not designed for use on 42.00-in. (1067-mm) wide, 48.00-in. (1219-mm) wide, and 60.00-in. (1524-mm) wide Two-Door Type 12 Wall-Mount Enclosures
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.