Door Stop Kit Stainless Steel for Free-Stand Enclosures


Door Stop Kit Stainless Steel for Free-Stand Enclosures
Designed for use with most standard, free-stand and floor-mount enclosures to secure the door in a minimum of 90-degree open position. It can be used in a variety of outside plant environments and applications and is designed to meet Telcordia GR-487-CORE vertical door restrainer requirements for wind loading conditions. This door stop kit is ideal for use in applications that require the kind of corrosion protection that only Type 316 stainless steel can provide. It is not intended for use in free-stand or floor-mount enclosures with quarter-turn latches; the quarter-turn latches will interfere with the door stop bracket when installed.
Details
Resources
Features
- Designed to be mounted at the bottom of door
- Can be installed on either left- or right-hinged doors
- Maintains UL/CSA Type 4, 4X, and 12 if properly installed in an nVent HOFFMAN enclosure
- Includes stainless steel seal screws and hardware
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.