Skip to main content
Please Select Your Country/Language Preferences

CT-panel_co_sq.png Hover to magnify image or click to enlarge

CT Mounting Base

CT Mounting Base accommodates the preference difference between line and load connections inside a CT cabinet. The bases are available in three variations of conductor connection styles to match your application: 1/2-in. studs on 1-3/4-in. centers, a model with mechanical lugs and a model with lugs on one side and studs on the other. Pre-punched mounting base holes align with the studs in a CT cabinet

Read more Read less

Industry Standards

UL 414 Listed; File E240312

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.