Skip to main content
Please Select Your Country/Language Preferences

FEED-THROUGH WIREWAY, NEMA TYPE 12  CLOSURE PLATE; 14100; F22WP; 14290; F44WP; 14500; F66WP; 14710; F88WP Hover to magnify image or click to enlarge

Closure Plate Feed-Through

Feed-Through Closure Plates are used For closing the end of a wireway section or run.

Read more Read less

Industry Standards

Certified by Canadian Standards Association.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.