Products | 116 results (311 items)

Surge Diverter, 100 kA Single Mode

Surge Counter, Digital Display
Surge Protection surge counter, digital display that records time and date of transient surge event.

Service Entrance Suppressor(B), 160 kA
Economical primary surge protection suitable for point-of-entry facility protection.

SGT DIN Rail Surge Protection Replacement Module
Effective equipotential bonding provides N-PE equalization protection bond on TT power distribution systems.

DT2 DIN Rail Surge Protection Replacement Module
DT2 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.

EDT2 DIN Rail Surge Protection Replacement Module
EDT2 DIN Rail Surge Protection Replacement Module.

Modular TDX Panel Protector, 300 kA
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.

Service Entrance Suppressor, 200 kA

Modular TDX Panel Protector, 400 kA

Surge Diverter, 150 kA Single Mode

Surge Diverter, 12/24 DC

Service Entrance Suppressor with Triggered Spark Gap, 200 kA
Primary protection suitable for high exposure sites and point-of-entry facility protection.