Grounding Busbars and Supports
Products | 23 results (680 items)

Theft-Deterrent Grounding Busbar, Flange Mount Assembly
Mount assembly for theft deterrent ground bar.

Grounding Busbar
Common earthing point for multiple electrical panels and devices.

Rail Surge Plane Strip Busbar

Telecom Grounding Busbar
Common earthing point for multiple electrical panels and devices.

Grounding Busbar Mounting Kit
Earth bar mounting kit.

Perimeter Grounding Busbar for Corners
Full room busbar installment designed to fit within or around 90 degree corners.

Electrical Earth Bar
Common earthing point for multiple electrical panels and devices.

Telecom Main Grounding Busbar
Common earthing point for multiple electrical panels and devices.

Theft-Deterrent Grounding Busbar, Pole Mount Assembly
Theft deterrent busbar that mounts on a standard Schedule 40 ice bridge pole (3.5" or 88.9 mm nominal outer diameter) and provides a path to the buried ground ring via a connection to the post.

Surge Plane Strip Busbar Hardware Kit

Perimeter Grounding Busbar for Doors
For use in installing perimeter grounding busbar system to fit around doors.

Grounding Busbar Mounting Kit with Beam Clamp
Earthbar beam clamp mounting kits.