nVent CADDY Speed Link Universal Support System
nVent CADDY Speed Link is a universal support system designed to reduce installation time. A cost-effective alternative to jack chain, threaded rod, strut and strut nuts, this innovative system has the versatility to meet virtually all your support needs.
Features
- Systems include locking device, wire rope, and specialty end fitting
- Strong, yet flexible, wire rope
- Selection of locking devices for different applications and load requirements
- Extensive range of end fittings for various types of structural attachments
- Allows objects to be hung at a variety of angles, even from sloped ceilings
- Works with an assortment of nVent CADDY fasteners
Subcategories
Products | 33 results (166 items)

nVent CADDY Speed Link Y-Hook with Eyelet Extension
          nVent CADDY Speed Link Extension with Y-Hooks allowing to quickly support basket tray, cable tray or lighting, when used in combination with precut lengths of wire.
        

nVent CADDY Speed Link SLK with Angle Bracket
          Versatile overhead support solution that is easy to adjust and installs quickly to various ceiling or deck structures.
        

nVent CADDY Speed Link SLS with Decking Hook
          Versatile overhead support solution that is easy to adjust and installs quickly to various metal deck structures. Ideal for trapeze applications.
        

nVent CADDY Speed Link SLK Spool Kit
          Kit includes spool of nVent CADDY Speed Link steel wire and SLK locking devices packaged together, simplifying transportation to the jobsite and reducing inventory.
        

nVent CADDY Speed Link Y-Toggle with Eyelet Extension
          Specialty end fittings used with CADDY Speed Link in long drop applications to put the adjustment closer to support item.
        

nVent CADDY Speed Link SLK with Shot-Fire Bracket
          Versatile overhead support solution that is easy to adjust and installs quickly with powder actuated nail guns to various ceiling or deck structures.
        

nVent CADDY Speed Link SLS with Hook
          Versatile overhead support solution that is easy to adjust and installs quickly to various structural beams, joists, and various CADDY fasteners. Ideal for trapeze applications.
        

nVent CADDY Speed Link SLS with Threaded Stud End
          Versatile overhead support solution that is easy to adjust and installs quickly to various threaded achors for CADDY fasteners. Ideal for trapeze applications.
        

nVent CADDY Speed Link SLK Locking Device
          Easy to use locking devices are available in bulk allowing installers to customize nVent CADDY Speed Link systems for any project.
        

Air Duct Support Attachment
          nVent CADDY Speed Link Accessory to be screwed into the sides of the duct using self-tapping screws. Wire assemblies with hooks can be easily attached to it speeding up the installation.
        

nVent CADDY Speed Link SLS with Wedge Anchor
          Versatile overhead support solution that is easy to adjust and installs quickly to various pre-drilled concrete structure. Ideal for trapeze applications.
        

Angle Bracket With Oblong Hole
          90° angle bracket suitable for direct fastening or screw fixing onto a variety of structures, ideal to support nVent CADDY Speed Link Wire Solutions with hook end-fitting or chain.