CPCI System With ATX PSU, 6 U, 8 Slot
Fanless 6 U CompactPCI System with vertical Card Cage for eight 6U Boards and eight RTM Boards. With built in ATX Power Supply.
Features
- In accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG 2.0 rev. 3.0
- System with vertical card cage. Board format Front: 6 U, 160 mm deep; Rear I/O: 6 U, 80 mm deep
- Backplane 8 slot, 6 U, 64 bit, System slot right, 8 HP wide CPU can be used
- Heat dissipation by convection, from bottom to top
- ATX PSU, 300 W
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Shielded 19" chassis, Al; perforated top cover and base plate; 2 front handles | 1 | |
| 10 | Cable harness to connect all system components | 1 | |
| 2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical boards (6 U, 160 mm deep) | 8 | |
| 3 | Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical rear I/O boards (6 U, 80 mm deep) | 8 | |
| 4 | Backplane for 6 U boards; 8 slot, 64 bit (part no. 23006‐868); system slot on right, 4 HP (8 HP wide CPU can be used) | 1 | |
| 5 | ATX power supply, 300 W, 32 HP, wide input range 100 ... 240 VAC (3.3 V/28 A, 5 V/35 A, 12 V/22 A, ‐12 V/0.8 A); IEC AC input module with socket; mains switch; fan | 1 | |
| 6 | Front panel, front, 6 U, 16 HP | 1 | |
| 7 | Front panel, front, 6 U, 4 HP, removable, to expand system slot to 8 HP | 1 | |
| 8 | Front panel, rear, 6 U, 4 HP | 1 | |
| 9 | Front panel, rear, 6 U, 48 HP | 1 | 
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock | 
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
             
             
                 
                 
     
     
     
     
     
     
     
    