T-Series Vertical Low Slip Sleeve
        
        Hover to magnify image or click to enlarge
      
        T-Series Vertical Low Slip Sleeve
The low slip vertical T-Series sleeve's increased sleeve length reduces slip (for extreme code requirements) and improves splice performance when the rib pattern or spacing does not meet the minimum product specifications.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
          
      
      
    
              
            
        
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Designed to connect vertical reinforcing bars and angular reinforcing bars greater than 45 degrees
 - Used to splice the same diameter bars
 - Additional length improves performance
 - Works with saw cut, flame cut and sheared bars
 - Can be visually inspected after installation
 
Specifications
| Finish | Plain | 
| Material | Steel | 
| 100% U.S. Domestic Content | Yes | 
| Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600 | 
Technical Handbook
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.