Halp Mounting Plate, HMP
        
        Hover to magnify image or click to enlarge
      
        Halp Mounting Plate, HMP
The steel mounting plate contributes to speeding up the assembly of the HALP boxes, since it can be machined easily and equipped with components before being mounted.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Description: Steel mounting plate for HALP boxes.
 - Material: 1.5 mm galvanized steel, 2.5 mm for HMP1656E and HMP2360E.
 - Pack quantity: 1 piece.
 - The mounting plate can be machined and equipped with components before it is fitted into the enclosure
 - Fast machining and mounting of components
 
Specifications
| Thickness | 0.06in | 
| Thickness | 1.5mm | 
| Finish | Galvanized | 
| Material | Galvanized Steel | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.