Front/Rear Bottom Frames For Floor Standing Enclosures, PCU
        
        Hover to magnify image or click to enlarge
      
        Front/Rear Bottom Frames For Floor Standing Enclosures, PCU
This frame creates additional space in the bottom and can be segregated from the enclosure. It has a universal hole pattern for mounting accessories easily.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
            
      
      
    
  
        
                                                                                                      
Features
- Description: For fixing and routing of cables or mounting of busbar. Identical hole pattern to the enclosure's frame makes all relevant accessories (e.g. CLPF, CLPK, etc) possible to mount. Fixed to the base of the enclosure by M12 screws (provided).
 - Side panels: PCUP supplied as an accessory.
 - Material: Frame in 1.75 mm steel plate, panels in 1.35 mm steel plate.
 - Finish: RAL 7035 structured powder coating.
 - Protection: Complies with IP 55.
 - Pack quantity: 1 piece with front and back panels including mounting accessories. Add CBP for closing bottom opening.
 
Specifications
| Color | Light Gray | 
| Finish | Plated | 
| Color Code | RAL 7035 | 
| Material | Steel | 
        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.