Finger Guards For Power Distribution, MSFG
        
        Hover to magnify image or click to enlarge
      
        Finger Guards For Power Distribution, MSFG
These plastic finger guards, MSFG, are available off the shelf and provides and IP 2XC protection degree for cabling openings on internal side panels, MSPS, or mounting plates, MSMPN. With these, personnel can work safely within the enclosure, without any risk of contact with live sections.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Accesory to avoid the access to the live parts through the cable openings in the internal side panels and mounting plates.
 - Material: ABS.
 - Delivery: 2 pieces.
 - The standard accessory is available off the shelf, and provides a IP 2XC protection degree for cable openings while at the same time allowing cables to pass through
 - The guards ensure that the enclosure complies with IEC 61439, regarding segregation
 - Maintainers can work safely inside the enclosure, without the risk of touching live sections
 - The guards can be mounted onto the cable openings on the internal side panels (MSPS) and onto the cable openings on the mounting plate (MSMPN) that have either vertical or horizontal openings
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.