DIN rail, DR2
        
        Hover to magnify image or click to enlarge
      
        DIN rail, DR2
A ready to use DIN rail that facilitates both procurement and installation.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: DIN rail 35 mm for SABP boxes.
 - Material: Galvanized steel.
 - Pack quantity: 1 piece.
 - Ready to use rails ensure that both procurement and installation can be done efficiently reducing the labour time required
 - Note: DR2 can be mounted in both directions.
 
Specifications
| Finish | Galvanized | 
| Material | Galvanized Steel | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.