Aluminium Bottom Plates, CBPA
        
        Hover to magnify image or click to enlarge
      
        Aluminium Bottom Plates, CBPA
This bottom plate ensures that the enclosure's protection degree is maintained. It can be easily removed and machined to allow for the installation of cables.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: One piece bottom plate.
 - Material: 2 mm Aluminium AlMg3.
 - Finish: RAL 7035 polyester powder coated.
 - Pack quantity: 1 kit of bottom plate.
 
Specifications
| Thickness | 0.08in | 
| Thickness | 2mm | 
| Material | Aluminum | 
| Color | Light Gray | 
| Color Code | RAL 7035 | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.