nVent ERIFLEX FleXbus Firestop Block FBB
        
        Hover to magnify image or click to enlarge
      
        nVent ERIFLEX FleXbus Firestop Block FBB
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Highly-elastic moldable block
 - Easy access for difficult-to-reach openings
 - Age, smoke and damp resistant
 - Re-enterable and repairable
 - Excellent adhesion
 - No backing material required
 - F-rating / E-rating up to 2 hours
 - T-rating / I-rating up to 2 hours
 
Specifications
| Color | Red;Brown | 
| Width (W) | 17.72" Max | 
| Height (H) | 19.68" Max | 
| Width (W) | 450 mm Max | 
| Height (H) | 500 mm Max | 
Engineering Specification
Installation Manual / Instruction Sheet
Safety Data Sheet
Technical Handbook
Certifications







- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.