Skip to main content
Please Select Your Country/Language Preferences

PH20187.jpg image Hover to magnify image or click to enlarge
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Hole Size (HS) 1/4"
Diameter (Ø) 2.13"
Hole Size (HS) 6.5 mm
Diameter (Ø) 54 mm
Material Steel
Data Copied
Metric   |   Imperial

Diagrams

Resources Video
nVent ERICO Rail Solutions Overview

Play

Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy