Rail Drill Machine, Four-Cycle Gas-Powered
        
        Hover to magnify image or click to enlarge
      
        Rail Drill Machine, Four-Cycle Gas-Powered
The SBM-V range of petrol/gasoline rail drills are designed for smooth, reliable and powerful drilling operation. It works with products of all sizes, from signalling bond hole applications to fishbolt hole sizes. A wide range of accessories are available, including clamping units, drill cutters, and rail profile and special application templates.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Compact and easy to use
 - Quiet 4-stroke 0.83 horsepower (0.62 kW) engine with a 267 rpm spindle speed
 - Lightweight design
 - A range of interchangeable templates to suit all common rail profiles
 - Uses industry-standard drill cutters
 - Comes standard with COOLTANKASSY (715375) Rail Drill Machine Coolant Tank and SBMTOOLSET (715395) Rail Drill Machine Tool Set for easy maintenance
 - Includes metal carrying case
 
Specifications
Brochure
Technical Handbook

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.