Skip to main content
Please Select Your Country/Language Preferences

PH35254.jpg image Hover to magnify image or click to enlarge

Early Streamer Emission Terminal

nVent ERICO INTERCEPTOR ESE i-Series generates controlled magnitude and frequency pulses at the tip of the terminal during high static fields prior to a lightning discharge. This enables the creation of an upward leader from the terminal that propagates toward the downward leader coming from the thunder cloud.

These early streamer emission air terminals (ESEAT) are in accordance with the 2011 edition of NFC 17-102. The design requirements, protection level calculations and protection radius are obtained from this standard. Due to the internal control circuit, the nVent ERICO INTERCEPTOR ESE i-Series enables the early launching of an upward leader compared to other passive components.

The nVent ERICO INTERCEPTOR ESE i-Series has been extensively tested at an independent high-voltage laboratory in accordance with the revised 2011 requirements of French NFC 17-102. The testing, as defined in the standard, was designed to simulate naturally occurring conditions and allow comparison of the performance between differing types of lightning protection systems.

Read more Read less
  • UL (NF C17-102)
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Complies With NF C17-102:2011;NP 4426:2013;UNE 21186:2011
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy