Air Terminal Base, Stamped Narrow, Imperial Thread
Hover to magnify image or click to enlarge
Air Terminal Base, Stamped Narrow, Imperial Thread
Details
Resources
CAD
Features
- For use on narrow flat surfaces
- Positive single bolt tension for multi-directional cable clamping
Specifications
| Conductor Size, UL | Class 1 - Class 2 (4/0 Max) |
| Material | Copper |
Brochure
Certifications
E202878-Combined_CoC OVTK.E202878
English
ANSI/UL 96
E202878-Combined_CoC OVTK7.E202878
English
ANSI/CAN/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.