Telescoping Strut Replacement, Retrofit
        
        Hover to magnify image or click to enlarge
      
        Telescoping Strut Replacement, Retrofit
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Slotted ends allow the bracket to be installed with four nVent CADDY SN Nuts on threaded rod above an existing trapeze, saving contractor time and limiting building downtime
 - Telescopes to the desired length and is locked in place by snapping closed a spring retainer clip
 - Standard strut profile runs the entire length of the part, allowing most standard fittings to be placed anywhere between the rods
 - Integrated ruler displays space between hanger rods in inches and centimeters
 - Supports up to seven 2" (50 DN) conduits, six 2" (50 DN) water filled pipes at 10' (3 m) spacing, or up to 18" (450 mm) cable tray
 - Conduit can be supported on the top and bottom, eliminating the need for double sided strut
 - Conduit and pipe can be placed directly on the strut profile, saving vertical space in buildings with limited room for installation
 
Specifications
Brochure
Flyer
Installation Manual / Instruction Sheet
Technical Handbook



- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.