nVent CADDY Speed Link SLK with Hammer-On Flange Clip
        
        Hover to magnify image or click to enlarge
      
        nVent CADDY Speed Link SLK with Hammer-On Flange Clip
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
          
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Complete system includes wire, locking device and pre-assembled nVent CADDY Hammer-On Flange Clip end fitting
 - Installs with just a hammer
 - Fits most beams
 
Specifications
| Static Load Safety Factor | 5:1 | 
| Finish | Electrogalvanized | 
| Material | Steel;Polypropylene;Zinc Alloy | 
| Complies With | SMACNA HVAC-DCS | 
| Thickness (T) | 1/2" | 
| Width (W) | 3/4" | 
| Height (H) | 2.15" | 
| Thickness (T) | 12.5 mm | 
| Width (W) | 19 mm | 
| Height (H) | 55 mm | 
| Angle (a) | 90 ° Max | 
Brochure
Flyer
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
        cUL IFFX7.E94389
      
      
              
          English
        
      
          
      CSA-C22.2 No. 250.0
    
      
        cUL IFFX7.E94389
      
      
      
          
      CSA-C22.2 No. 250.0
    
      
        UL IFFX.E94389
      
      
              
          English
        
      
          
      ANSI/UL 1598
    
      
        UL IFFX.E94389
      
      
      
          
      ANSI/UL 1598
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.