Prefabricated Gate Jumper Assembly with Ground Leads
Hover to magnify image or click to enlarge
Prefabricated Gate Jumper Assembly with Ground Leads
Details
Resources
Features
- Ideal for when nVent ERICO Cadweld connections cannot be made to aluminum pipe or thin-wall steel tube
- Jumper conductor is insulated
- Stainless steel hardware included
- Available in either left or right-hand orientation
Specifications
| Material | Copper;Stainless Steel 18-8 (EN 1.4305);Stainless Steel 304 (EN 1.4301) |
| Finish | Tinned |
| A239-EB-2S-24-2Q-4-RH | ||
| A239 | Series | |
| EB | Clamp Code |
EB = 2 1/2" Gate, 1 1/4" Post
EC = 2 1/2" Gate, 1 1/2" Post FB = 3" Gate, 1 1/4" Post FC = 3" Gate, 1 1/2" Post GB = 3 1/2" Gate, 1 1/4" Post GC = 3 1/2" Gate, 1 1/2" Post HB = 4" Gate, 1 1/4" Post HC = 4" Gate, 1 1/2" Post |
| 2S | 4/0 AWG Flexible Jumper Designation | |
| 24 | Jumper Length (inches) | |
| 2Q | Ground Lead Cable Code (AWG) |
2C = 1/0 Stranded
2G = 2/0 Stranded 2Q = 4/0 Stranded 9F = Copper-Clad Steel #9, 19-Strand |
| 4 | Ground Lead Length (feet) | |
| RH | Ground Lead Side |
LH = Left Hand
RH = Right Hand |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.