Front Panel, Front Shielded, Side Hinged
Hover to magnify image or click to enlarge
Front Panel, Front Shielded, Side Hinged
Details
Resources
Features
- Front panel with textile EMC gasket
- Enables mounting onto the horizontal rails
- Suitable for subracks and cases
- Hinges can be fitted on left or right
Specifications
| Depth (D) | 2.5mm |
| Rack Width | 84HP |
| Material | Aluminum |
| Finish | Anodized; Passivated |
| Accessory Type | Front panel |
| Product Type | Front Panel |
| Type | Front Panel without Handle |
| EMC Shielding | No (Retrofittable) |
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.