Syspend 281-MAX Swivel Tilt Coupling Vertical
Hover to magnify image or click to enlarge
Syspend 281-MAX Swivel Tilt Coupling Vertical
Syspend 281-MAX Swivel Tilt Coupling Vertical allows connection of panels, displays, and enclosures that can be mounted from the top or bottom.
Details
Resources
Video
Features
- Rotation angle 300 degrees with stop
- Tilt angle with adjustable stop +/- 105 degrees (without attachments)
- Screwed mounting opening, suitable for feed-through of DVI connectors
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.